IESNA:LM-63-2002
[TEST]P1389222
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-750-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33867.8
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
241.5 334.4 520.2 993.9 2173.6 3130.4 3873.5 4495.9 5146.1 5898.5 6855.3 8072.2 9734.9 12568.1 16237.2 20213.0 24783.2 27941.4 
28888.9 27802.1 25321.9 22999.7 20770.3 18020.7 11759.9 6000.7 3186.1 2424.4 2210.8 2173.6 2127.2 1597.7 789.6 594.5 195.1 74.3 0.0 
241.5 325.1 501.6 1021.8 2136.5 3176.9 3864.2 4477.3 5136.8 5954.3 6864.6 8062.9 9753.5 12400.9 16320.8 20352.3 24653.1 27830.0 
29000.4 27987.9 25535.6 23250.5 20807.4 18020.7 12038.6 5889.3 3260.5 2452.3 2220.1 2164.3 2127.2 1607.0 780.3 585.2 195.1 74.3 0.0 
241.5 325.1 483.0 938.2 1969.3 3000.4 3855.0 4449.5 5146.1 5945.0 6864.6 8081.5 9595.6 11732.1 15364.1 19841.4 24625.2 28025.0 
29492.7 29019.0 26938.2 24903.9 22061.5 18940.4 13896.4 7264.0 3920.0 2703.1 2285.1 2164.3 2108.6 1913.5 798.9 566.6 232.2 92.9 0.0 
241.5 315.8 464.5 817.4 1727.8 2721.7 3715.6 4412.3 5081.1 5852.1 6818.2 7812.1 9066.1 10663.8 13422.7 17779.2 23269.0 28080.8 30152.2 
30365.9 29288.3 28006.5 25767.8 21532.0 16450.9 9716.3 5350.5 3316.2 2470.9 2182.9 2052.9 1895.0 798.9 510.9 260.1 120.8 0.0 
241.5 315.8 427.3 678.1 1374.8 2322.3 3344.1 4198.6 4848.9 5638.4 6446.6 7319.8 8425.2 9558.4 11063.2 13766.4 18494.5 25099.0 30022.2 
31740.6 31331.9 30421.6 30245.1 28805.3 23612.7 15317.6 7970.0 4691.0 2926.0 2090.0 1672.0 1495.5 919.6 464.5 325.1 176.5 0.0 
241.5 306.5 390.1 566.6 966.1 1792.8 2731.0 3659.9 4495.9 5164.7 5954.3 6799.6 7635.6 8666.7 9809.2 11341.9 13627.0 17816.4 25015.4 
31090.4 33514.9 33189.7 32075.1 32613.8 31880.0 28006.5 17231.2 7626.3 3576.3 2071.5 1346.9 1031.1 780.3 436.6 362.3 250.8 0.0 
241.5 297.2 353.0 445.9 640.9 1040.4 1802.1 2619.5 3548.4 4430.9 5211.2 5926.4 6771.7 7663.5 8573.8 9762.8 11360.5 13589.9 16850.3 
22293.7 29353.4 34360.2 35855.7 35149.7 34768.9 34824.6 32335.1 22590.9 9920.7 3789.9 1523.4 938.2 696.7 557.3 455.2 371.6 0.0 
241.5 278.7 315.8 362.3 445.9 575.9 826.7 1291.2 1997.1 2786.7 3604.1 4523.8 5415.5 6325.8 7217.6 8192.9 9419.1 10886.8 12837.5 15503.4 
19442.0 24439.5 30495.9 36041.5 37379.1 36663.8 35855.7 33096.8 26380.9 14398.0 6195.8 2052.9 975.3 743.1 603.8 520.2 0.0 
241.5 278.7 315.8 353.0 427.3 538.8 761.7 1179.7 1829.9 2573.1 3390.5 4263.7 5183.3 6102.9 7013.2 7979.3 9168.3 10580.2 12493.8 15243.3 
18838.2 23603.5 29576.3 35335.5 37416.3 36738.2 35707.1 33161.9 27634.9 16023.6 7041.1 2350.1 975.3 761.7 631.7 548.1 0.0 
241.5 269.4 288.0 306.5 325.1 362.3 408.7 501.6 631.7 863.9 1244.7 1746.3 2396.6 3074.7 3892.1 4765.3 5759.2 7059.7 8545.9 10440.9 13004.7 
15763.5 19497.7 23882.1 29724.9 33524.1 31889.3 27328.4 20918.9 14165.8 9381.9 5592.0 3084.0 1486.2 631.7 613.1 0.0 
241.5 250.8 260.1 260.1 260.1 260.1 260.1 260.1 260.1 278.7 297.2 334.4 380.9 455.2 538.8 678.1 873.2 1189.0 1662.7 2387.3 3418.4 4551.6 5824.2 6771.7 
7579.9 9159.0 11546.3 12642.4 11379.1 8954.6 6530.2 4644.5 2907.5 1096.1 167.2 55.7 0.0 
241.5 250.8 250.8 241.5 241.5 232.2 222.9 213.6 213.6 213.6 213.6 213.6 222.9 232.2 250.8 269.4 315.8 399.4 557.3 808.1 1170.4 1458.4 1467.7 1189.0 
1012.5 1309.8 2145.8 3167.6 3279.0 2452.3 1337.6 640.9 260.1 102.2 46.4 27.9 0.0 
241.5 241.5 232.2 222.9 213.6 213.6 195.1 185.8 176.5 176.5 176.5 167.2 167.2 157.9 157.9 157.9 167.2 185.8 241.5 362.3 483.0 492.3 306.5 195.1 139.3 120.8 
102.2 102.2 92.9 83.6 74.3 46.4 37.2 37.2 27.9 27.9 0.0 
241.5 232.2 213.6 195.1 185.8 185.8 167.2 157.9 139.3 120.8 111.5 102.2 92.9 83.6 65.0 55.7 46.4 37.2 37.2 37.2 27.9 18.6 18.6 9.3 9.3 9.3 18.6 18.6 9.3 18.6 18.6 18.6 18.6 
18.6 27.9 27.9 0.0 
241.5 213.6 195.1 176.5 167.2 148.6 130.0 102.2 83.6 74.3 55.7 46.4 27.9 27.9 18.6 18.6 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 9.3 18.6 18.6 
18.6 0.0 
241.5 204.4 176.5 157.9 148.6 120.8 102.2 74.3 55.7 37.2 27.9 18.6 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 18.6 18.6 
0.0 
241.5 195.1 167.2 148.6 130.0 102.2 74.3 55.7 37.2 18.6 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 9.3 
0.0 
241.5 195.1 167.2 139.3 120.8 92.9 65.0 46.4 27.9 18.6 9.3 0.0 0.0 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 9.3 
0.0 
241.5 195.1 167.2 139.3 111.5 92.9 55.7 37.2 27.9 9.3 0.0 0.0 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 
0.0 
241.5 195.1 167.2 139.3 111.5 92.9 65.0 46.4 27.9 9.3 0.0 27.9 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
241.5 195.1 167.2 139.3 120.8 92.9 65.0 46.4 37.2 18.6 18.6 27.9 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 0.0 
0.0 
241.5 195.1 167.2 139.3 111.5 92.9 65.0 46.4 37.2 18.6 18.6 37.2 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 
0.0 
